45.12.1.2 Crystal Oscillator Characteristics

The following table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT as shown in Figure 45-5. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

CLOAD = { ( [CXIN + CLEXT] * [CXOUT + CLEXT] ) / [CXIN + CLEXT + CLEXT + CXOUT] } + CSTRAY.

Where CSTRAY is the capacitance of the PCB.

For CXIN ≠ CXOUT, but with a difference smaller than 4pF, we can consider CXIN ≈ CXOUT ≈ CXeff = ( CXIN + CXOUT) / 2.

This results in a simplified formula for computing CLEXT, as follows:

CLEXT = 2*CL - 2*CSTRAY - CXeff

Figure 45-5. Oscillator Connection
Table 45-47. Multi Crystal Oscillator Electrical Characteristics (1)
SymbolParameterConditionsMin.Typ.MaxUnits
FoutCrystal oscillator frequency0.4-32MHz
CLCrystal LoadF = 0.455 MHz--100pF
F = 2 MHz--20
F = 4 MHz--20
F = 8 MHz--20
F = 16 MHz--20
F = 32 MHz--18
ESR

Crystal Equivalent Series

Resistance - SF = 3

F = 0.455 MHz

CL = 100pF

XOSC.GAIN = 0

--443Ω

F = 2MHz

CL=20pF

XOSC.GAIN=0

--383

F = 4MHz

CL=20pF

XOSC.GAIN=1

--218

F = 8MHz

CL=20pF

XOSC.GAIN=2

--114

F = 16MHz

CL=20pF

XOSC.GAIN=3

--61

F = 32MHz

CL=18pF

XOSC.GAIN=4

--41
CxinParasitic load capacitor-5.9-pF
Cxout-3.1-
TstartStartup time

F = 2MHz

CL=20pF

XOSC.GAIN=0

-12.335.3KCycles

F = 4MHz

CL=20pF

XOSC.GAIN=1

-8.221.4

F = 8MHz

CL=20pF

XOSC.GAIN=2

-6.214.3

F = 16MHz

CL=20pF

XOSC.GAIN=3

-10.818.1

F = 32MHz

CL=18pF

XOSC.GAIN=4

-8.715.4
  1. These are based on characterization.
Table 45-48. Power Consumption (1)
SymbolParametersConditionsTaTyp.MaxUnits
IDDCurrent consumption

F = 2MHz

CL=20pF

XOSC.GAIN=0

VDD = 5.0V

AGC=OFF

Max 85°C

Typ 25°C

150202µA
AGC=ON138192

F = 4MHz

CL=20pF

XOSC.GAIN=1

VDD = 5.0V

AGC=OFF

220288
AGC=ON175260

F = 8MHz

CL=20pF

XOSC.GAIN=2

VDD = 5.0V

AGC=OFF

350416
AGC=ON247321

F = 16MHz

CL=20pF

XOSC.GAIN=3

VDD = 5.0V

AGC=OFF

663843
AGC=ON429699

F = 32MHz

CL=18pF

XOSC.GAIN=4

VDD = 5.0V

AGC=OFF

19752329
AGC=ON8741181