6.2.2 Serial Wire Debug Interface Pinout
Only the SWCLK pin is mapped to the normal PORT functions. A debugger cold-plugging or hot-plugging detection will automatically switch the SWDIO port to the SWDIO function.
Signal | Supply | I/O pin |
---|---|---|
SWCLK | VDDIN | PA30 |
SWDIO | VDDIN | PA31 |