6.2.1 Oscillator Pinout

The oscillators are not mapped to the normal PORT functions and their multiplexing are controlled by registers in the Oscillators Controller (OSCCTRL) and in the 32K Oscillators Controller (OSC32KCTRL).

Table 6-5. Oscillator Pinout
Oscillator Supply Signal I/O pin
XOSC VDDIO XIN PA14
XOUT PA15
XOSC32K VDDANA XIN32 PA00
XOUT32 PA01