10.4.2 Configuration
- The AHB-APB bridge D is available only on SAM C20/C21 N.
- The CAN peripheral is available only on C21.
Bus Matrix Hosts | Host ID |
---|---|
CM0+ - Cortex M0+ Processor | 0 |
DSU - Device Service Unit | 1 |
DMAC - Direct Memory Access Controller / Data Access | 2 |
Bus Matrix Clients | Client ID |
---|---|
Internal Flash Memory | 0 |
SRAM Port 4 - CM0+ Access | 1 |
SRAM Port 6 - DSU Access | 2 |
AHB-APB Bridge A | 3 |
AHB-APB Bridge B | 4 |
AHB-APB Bridge C | 5 |
SRAM Port 5 - DMAC Data Access | 6 |
DIVAS - Divide Accelerator | 7 |
SRAM Port Connection | Port ID | Connection Type |
---|---|---|
CM0+ - Cortex M0+ Processor | 0 | Bus Matrix |
DSU - Device Service Unit | 1 | Bus Matrix |
DMAC - Direct Memory Access Controller - Data Access | 2 | Bus Matrix |
DMAC - Direct Memory Access Controller - Fetch Access 0 | 3 | Direct |
DMAC - Direct Memory Access Controller - Fetch Access 1 | 4 | Direct |
DMAC - Direct Memory Access Controller - Write-Back Access 0 | 5 | Direct |
DMAC - Direct Memory Access Controller - Write-Back Access 1 | 6 | Direct |
CAN0 - Controller Area Network 0 | 7 | Direct |
Reserved | 8 | Reserved |
MTB - Micro Trace Buffer | 9 | Direct |