48.2 General Operating Ratings
The device must operate within the ratings listed in the table below in order for all other electrical characteristics and typical characteristics of the device to be valid.
NVM erase operations are not protected by the BODVDD and BODCORE in debugger cold-plugging mode. NVM erase operation at supply voltages below product specification minimum can cause corruption of the calibration and other areas mandatory for a correct product behavior.
Symbol | Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|
TA | Temperature range | -40 | 25 | 125 | °C |
TJ | Junction temperature | - | - | 145 | °C |