48.3 Supply Characteristics

Table 48-2. Power Supply Current Requirement
Symbol Conditions Current Units
Max
IINPUT(1) Power up Maximum current 2.5 mA
  1. IINPUT is the minimum requirement for the power supply connected to the device, until the device comes out of POR.