13.13.1 Control
Name: | CTRL |
Offset: | 0x0000 |
Reset: | 0x00 |
Property: | PAC Write Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Reserved | Reserved | CE | MBIST | CRC | SWRST | ||||
Access | - | - | W | W | W | W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – Reserved Must be set to 0.
Bit 6 – Reserved Must be set to 0.
Bit 4 – CE Chip Erase
Writing a '0
' to this bit has no effect.
Writing a '1
' to this bit starts the chip erase
operation.
Bit 3 – MBIST Memory Built-In Self-Test
Writing a '0
' to this bit has no effect.
Writing a '1
' to this bit starts the memory BIST
algorithm.
Bit 2 – CRC 32-Bit Cyclic Redundancy Check
Writing a '0
' to this bit has no effect.
Writing a '1
' to this bit starts the cyclic
redundancy check algorithm.
Bit 0 – SWRST Software Reset
Writing a '0
' to this bit has no effect.
Writing a '1
' to this bit resets the module.