13.13.22 Component Identification 3
Name: | CID3 |
Offset: | 0x1FFC |
Reset: | 0x000000B1 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PREAMBLEB3[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 1 | 0 | 1 | 1 | 0 | 0 | 0 | 1 |
Bits 7:0 – PREAMBLEB3[7:0] Preamble Byte 3
These bits will always return 0x000000B1 when read.