14.6.2.7 Unsigned Square Root
When the square root input register (SQRNUM14.8.7 Square Root Input) is programmed, the square root function starts and the result will be stored in the Result and Remainder registers. The Busy status can be read from STATUS register.