14.6.2.1 Initialization
The DIVAS configuration cannot be modified while a divide operation is ongoing. The following bits must be written prior to starting a division:
- Sign selection bit in Control A register (CTRLA14.8.1 Control A.SIGNED)
- Leading zero mode bit in Control A register (CTRLA14.8.1 Control A.DLZ)