19.8.2 Standby Configuration

Name: STDBYCFG
Offset: 0x08
Reset: 0x0400
Property: PAC Write-Protection

Bit 15141312111098 
      BBIASHS   
Access R/W 
Reset 1 
Bit 76543210 
 VREGSMOD[1:0]       
Access R/WR/W 
Reset 00 

Bits 7:6 – VREGSMOD[1:0] VREG Switching Mode

Refer to the 19.6.4.2 Regulator Automatic Low-Power Mode for details.

ValueNameDescription
0x0AUTOAutomatic Mode
0x1PERFORMANCEPerformance oriented
0x2LPLow Power consumption oriented
0x3ReservedReserved