52.2.1 Thermal Resistance Data
The following table summarizes the thermal resistance data depending on the package.
Package Type | θJA | θJC |
---|---|---|
32-pin TQFP | 63.1°C/W | 14.3°C/W |
48-pin TQFP | 62.7°C/W | 11.6°C/W |
64-pin TQFP | 56.3°C/W | 11.1°C/W |
100-pin TQFP | 55.0°C/W | 11.1°C/W |
32-pin VQFN | 40.5°C/W | 16.0°C/W |
48-pin VQFN | 30.9°C/W | 10.4°C/W |
64-pin VQFN (TMB) | 31.4°C/W | 10.2°C/W |
64-Lead VQFN (5LX) | 23.9 °C/W | 8.9 °C/W |
56-ball WLCSP | 37.5°C/W | 5.48°C/W |