15.3.2 General Write-Synchronization
Inside the same module, each core register, denoted by the Write-Synchronized property, use its own synchronization mechanism so that writing to different core registers can be done without waiting for the end of synchronization of previous core register access.
However a second write access to the same core register, while synchronization is on going, is discarded and an error is reported through the PAC. To write again to the same core register in the same module, user must wait for the end of synchronization.
For each core register, that can be written, a synchronization status bit is associated
Example:
REGA, REGB are 8-bit core registers. REGC is 16-bit core register.
Offset | Register |
---|---|
0x00 | REGA |
0x01 | REGB |
0x02 | REGC |
0x03 |
Since synchronization is per register, user can write REGA (8-bit access) then immediately write REGB (8-bit access) without error.
User can write REGC (16-bit access) without affecting REGA or REGB. But if user writes REGC in two consecutive 8-bit accesses, second write will be discarded and generate an error.
When user makes a 32-bit access to offset 0x00, all registers are written but REGA, REGB, REGC can be updated at a different time because of independent write synchronization