53.8.1 Cortex Debug Connector (10-pin)
For debuggers and programmers that support the Cortex Debug Connector (10-pin) interface the signals should be connected as shown in the following figure with details described in the corresponding table.
Header Signal Name | Description |
---|---|
SWDCLK | Serial wire clock pin |
SWDIO | Serial wire bidirectional data pin |
RESET | Target device reset pin, active low |
VTref | Target voltage sense, must be connected to the device VDD |
GND | Ground |
Note: JTAG and Serial Wire Interface recommendations can be found in the
“Basic 32-Bit MCU Design and Troubleshooting Checklist” guide on the Microchip web site,
www.microchip.com.