39.6.7 Sleep Mode Operation

The ONDEMAND and RUNSTDBY bits in the Control A register (CTRLA) control the behavior of the SDADC during standby sleep mode, in cases where the SDADC is enabled (CTRLA.ENABLE = 1). Note that when CTRLA.ONDEMAND is one, the analog

block is powered-off when the conversion is complete. When a start request is detected, the system returns from sleep and starts a new conversion after the start-up time delay.

Table 39-1. SDADC Sleep Behavior
CTRLA.RUNSTDBY CTRLA.ONDEMAND CTRLA.ENABLE Description
x x 0 Disabled
0 0 1 Run in all sleep modes except STANDBY.
0 1 1 Run in all sleep modes on request, except STANDBY.
1 0 1 Run in all sleep modes.
1 1 1 Run in all sleep modes on request.