43.8.3 Control C

Name: CTRLC
Offset: 0x02
Reset: 0x00
Property: PAC Write-Protection, Enable-protected

Bit 76543210 
    FREERUN WINMODE[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 4 – FREERUN Free Running Measurement

ValueDescription
0 TSENS operates in single measurement mode.
1 TSENS is in free running mode and a new measurement will be initiated when the previous measurement completes.

Bits 2:0 – WINMODE[2:0] Window Monitor Mode

These bits enable and define the window monitor mode.

ValueNameDescription
0x0 DISABLE No window mode (default)
0x1 ABOVE VALUE > WINLT
0x2 BELOW VALUE < WINUT
0x3 INSIDE WINLT < VALUE < WINUT
0x4 OUTSIDE WINUT < VALUE < WINLT
0x5 HYST_ABOVE VALUE > WINUT with hysteresis to WINLT
0x6 HYST_BELOW VALUE < WINLT with hysteresis to WINUT
0x07 Reserved