49.3.4 Analog Comparator Characteristics

Table 49-7. Analog Comparator Characteristics
Symbol Parameters Conditions Min. Typ. Max. Unit
PNIVR Positive and Negative input range voltage 0 - VDDANA V
ICMR Input common mode range Hysteresis Disable

COMPCTRLn.HYSTEN = 0x0

0 - VDDANA V
Off (1)(2) Offset Low power

COMPCTRLn.SPEED = 0x0

-66 +/-4 66 mV
High speed

COMPCTRLn.SPEED = 0x3

-27 +/-2 27
TPD (1, 3) Propagation Delay

Vcm=Vddana/2Vin = ±100mV overdrive from Vcm

Low power

COMPCTRLn.SPEED = 0x0

- 149 290 ns
High speed

COMPCTRLn.SPEED = 0x3

- 41 78
TSTART (1) Startup time Low power

COMPCTRLn.SPEED = 0x0

- 6.8 11.2 μs
High speed

COMPCTRLn.SPEED = 0x3

- 2.2 4
VSCALE (1) INL - 0.2 - LSB
DNL - 0.03 -
Offset Error - 0.050 -
Gain Error - 0.07 -
Note:
  1. These are based on characterization.
  2. Hysteresis disabled.
  3. Tpd is measured from Vin transition to ACOUT (AC direct output) toggle. It takes into account only analog propagation delay.
Table 49-8. Power Consumption (1)
Symbol Parameters Conditions Ta Typ. Max Units
IDD ANA Voltage scaler disabled COMPCTRLn.SPEED = 0x0,

VDDANA =5.0V

Max 125°C Typ 25°C 10 20 µA
COMPCTRLn.SPEED = 0x3,

VDDANA =5.0V

39 66
Voltage scaler only VDDANA =5.0V 43 68
Note:
  1. These are based on characterization.