49.3.2 BODVDD - Brown Out Detector Characteristics
See NVM User Row Mapping for the BODVDD default value settings. These values are based on simulation and are not covered by test limits in production or characterization.
Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VBOD+(1) | BODVDD high threshold Level | VDD level, BOD setting = 8 (default) | - | 2.86 | 3.00 | V |
VDD level, Bod setting = 44 | - | 4.57 | 4.86 | |||
VBOD- / VBOD(1) | BODVDD low threshold Level | VDD level, BOD setting = 8 (default) | 2.69 | 2.8 | 2.92 | |
VDD level, BOD setting = 44 | 4.35 | 4.51 | 4.70 | |||
Step size | - | 60 | - | mV | ||
VHys(1) | Hysteresis (VBOD+ - VBOD-) BODVDD.LEVEL = 8 to 48 | VDD | 40 | - | 75 | mV |
TSTART | Startup time | Time from enable to RDY | - | 8 | - | µs |
Note:
- These are based on characterization.
- BODVDD in continuous mode.