47.6.3 32.768 kHz Internal Oscillator (OSC32K) Characteristics

Table 47-24. 32.768 kHz RC Oscillator Electrical Characteristics
Symbol Parameter Conditions Min. Typ. Max Units
FOUT Output frequency

Ta=25°C

VDDANA = 5.0V

30.965 32.768 34.570 kHz

Ta=25°C

Over [2.7, 5.5]V

29.164 32.768 36.044 kHz

Over [-40,105]°C

Over [2.7, 5.5]V

25.559 32.768 37.683 kHz
TSTARTUP Startup time - 1 2 cycles
Duty (1) Duty cycle - 50 - %
  1. These are based on simulation. These values are not covered by test or characterization.