49.5.3 CAN Timing
Parameter | Conditions | Max. | Units |
---|---|---|---|
TxCAN output delay | VDD = 2.7 V Load = 20 pF VOL/VOH = VDD/2 | 34.3 | ns |
VDD = 4.5 V Load = 20 pF VOL/VOH = VDD/2 | 24.6 |
Note:
- These values are based on simulation. These values are not covered by test limits in production.
- These values are obtained with Output Driver Strength Selection at 1 (DRVSTR).