35.7.1.11 Debug Control
Name: | DBGCTRL |
Offset: | 0x0F |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGRUN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – DBGRUN Run in Debug Mode
This bit is not affected by a software Reset, and should not be changed by software while the TC is enabled.
Value | Description |
---|---|
0 | The TC is halted when the device is halted in debug mode. |
1 | The TC continues normal operation when the device is halted in debug mode. |