35.7.1.14 Period Value, 8-bit Mode

Note: This register is write-synchronized: SYNCBUSY.PER must be checked to ensure the PER register synchronization is complete.
Name: PER
Offset: 0x1B
Reset: 0xFF
Property: Write-Synchronized

Bit 76543210 
 PER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 7:0 – PER[7:0] Period Value

These bits hold the value of the TC period count.