46.2 General Operating Ratings
The device must operate within the ratings listed in the table below in order for all other electrical characteristics and typical characteristics of the device to be valid.
Symbol | Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|
TA | Temperature range | -40 | 25 | 105 | °C |
TJ | Junction temperature | - | - | 125 | °C |