38.6.2.1 Initialization

The following registers are enable-protected, meaning that they can only be written when the ADC is disabled (CTRLA.ENABLE=0):

  • Control B (CTRLB) register
  • Reference Control (REFCTRL) register
  • Event Control (EVCTRL) register
  • Calibration (CALIB) register

Enable-protection is denoted by the "Enable-Protected" property in the register description.