14.5.3 Clocks

The PM bus clock (CLK_PM_APB) can be enabled or disabled in the Main Clock (MCLK), and the default state of CLK_PM_APB can be found in the Peripheral Clock Masking section of the MCLK - Main Clock chapter.