17.6.2 Event Control

Name: EVCTRL
Offset: 0x04
Reset: 0x00
Property: –

Bit 76543210 
        ERREO 
Access R/W 
Reset 0 

Bit 0 – ERREO Peripheral Access Error Event Output

This bit indicates if the Peripheral Access Error Event Output is enabled or not. When enabled, an event will be generated when one of the Interrupt Flag register (INTFLAGAHB, INTFLAGx) bits is set.

ValueDescription
0 The Peripheral Access Error Event Output is disabled
1 The Peripheral Access Error Event Output is enabled