17.6.3 Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERR | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – ERR Peripheral Access Error Interrupt Disable
This bit indicates that the Peripheral Access Error Interrupt is enabled and an interrupt request will be generated when one of the Interrupt Flag register (INTFLAGAHB, INTFLAGx) bits is set.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the Peripheral Access
Error interrupt Enable bit, which disables the Peripheral Access Error interrupt.
| Value | Description |
|---|---|
| 0 | The Peripheral Access Error interrupt is enabled |
| 1 | The Peripheral Access Error interrupt is disabled |