13.6.9 Event Control

Name: EVCTRL
Offset: 0x24
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CFDEO 
Access R/W 
Reset 0 

Bit 0 – CFDEO Clock Failure Detector Event Output Enable

This bit configures whether the CFD event output is enabled. An output event will be generated when the CFD detects a clock failure.

ValueDescription
0 CFD event output is disabled, and no event will be generated
1 CFD event output is enabled, and an event will be generated