13.6.6 RTC Control

Name: RTCCTRL
Offset: 0x18
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      RTCSEL[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – RTCSEL[2:0] RTC Clock Source Selection

ValueNameDescription
0x0 — Reserved
0x1 — Reserved
0x2 OSC1K 1.024 kHz from the internal 32.768 kHz oscillator
0x3 OSC32K 32.768 kHz from the internal 32.768 kHz oscillator
0x4 XOSC1K 1.024 kHz from the external 32.768 kHz crystal oscillator
0x5 XOSC32K 32.768 kHz from the external 32.768 kHz crystal oscillator
0x6 — Reserved
0x7 — Reserved