13.6.5 Status

Name: STATUS
Offset: 0x14
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     CLKSWCLKFAILOSC32KRDYXOSC32KRDY 
Access RRRR 
Reset 0000 

Bit 3 – CLKSW XOSC32K Clock Switch

This flag is cleared when XOSC32K is not switched and provides the external clock or crystal oscillator clock.

This flag is set when an oscillator failure is detected and XOSC32K is switched to provide the safe clock.

Bit 2 – CLKFAIL XOSC32K Clock Failure Detected

This flag is cleared when no failure of the XOSC32K external clock or crystal oscillator has been detected.

This flag is set when a failure of the XOSC32K external clock or crystal oscillator has been detected.

Bit 1 – OSC32KRDY OSC32K Ready

This flag is cleared when the OSC32K oscillator is not ready.

This flag is set when the OSC32K oscillator is ready to be used as a clock source.

Bit 0 – XOSC32KRDY XOSC32K Ready

This flag is cleared when the XOSC32K external clock or crystal oscillator is not stable and not ready to use.

This flag is set when the XOSC32K external clock or crystal oscillator is stable and ready to use.