These values are determined and written to each device individually during production. See the Temperature Sensor chapter for information on how to use them.
Name:
TEMPSENSE
Offset:
0x0088
Reset:
factory calibration value
Property:
R
Bit
31
30
29
28
27
26
25
24
TEMPSENSE1[15:8]
Access
R
R
R
R
R
R
R
R
Reset
Bit
23
22
21
20
19
18
17
16
TEMPSENSE1[7:0]
Access
R
R
R
R
R
R
R
R
Reset
Bit
15
14
13
12
11
10
9
8
TEMPSENSE0[15:8]
Access
R
R
R
R
R
R
R
R
Reset
Bit
7
6
5
4
3
2
1
0
TEMPSENSE0[7:0]
Access
R
R
R
R
R
R
R
R
Reset
Bits 31:16 – TEMPSENSE1[15:0] Temperature Sensor Calibration Offset
These bits provide the offset calibration factor for the temperature sensor. See the Temperature Sensor chapter for information on how to use them.
Bits 15:0 – TEMPSENSE0[15:0] Temperature Sensor Calibration Slope
These bits provide the slope calibration factor for the temperature sensor. See the Temperature Sensor chapter for information on how to use them.
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.