7.1.2 User Configuration
At start-up and after a Reset, the bit field values of this register are determined either by the Default value given here or by the corresponding BOOTCFG fuse. Refer to the BOOTCFG - Boot Configuration Fuses section for details.
| Name: | USERCFG |
| Offset: | 0x0084 |
| Reset: | 0x00000000 |
| Property: | R |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SUT[2:0] | |||||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCBOOT | CRCSEL | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bits 10:8 – SUT[2:0] Start-up Time
These bits select the start-up time between power-on and code execution.
| Value | Name | Description |
|---|---|---|
| 0x0 | 0MS | 0 ms |
| 0x1 | 1MS | 1 ms |
| 0x2 | 2MS | 2 ms |
| 0x3 | 4MS | 4 ms |
| 0x4 | 8MS | 8 ms |
| 0x5 | 16MS | 16 ms |
| 0x6 | 32MS | 32 ms |
| 0x7 | 64MS | 64 ms |
Bit 7 – CRCBOOT CRC Boot
| Value | Name | Description |
|---|---|---|
| 0 | DISABLE | No CRC |
| 1 | ENABLE | CRC of the Boot section |
Bit 6 – CRCSEL CRC Polynomial Selection
| Value | Name | Description |
|---|---|---|
| 0 | CRC16 | CRC-16-CCITT |
| 1 | CRC32 | CRC-32 (IEEE 802.3) |