12.6.3 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x0C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    OSCHFRDY     
Access R/W 
Reset 0 

Bit 4 – OSCHFRDY OSCHF is Ready

This flag is cleared by writing a ‘1’ to it.

This flag is set on 0-to-1 transition of the corresponding flag in the Status register (STATUS.OSCHFRDY) and will generate an interrupt request if the OSCHFRDY bit in the Interrupt Enable Set/Clear register (INTENSET/CLR.OSCHFRDY) is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the OSCHFRDY interrupt flag.