33.6.7 Window Low Threshold

Name: WINLT
Offset: 0x20
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 WINLT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WINLT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – WINLT[15:0] Window Low Threshold

This register is the 16-bit Low Threshold for the digital comparator monitoring the ADC Result or Sample (RESULT or SAMPLE) registers. The data format must match the selected conversion mode and left adjustment setting. When monitoring the ADC Result register in an Accumulation mode, the window comparator thresholds are applied to the result after all accumulation (and optionally scaling) has been completed.