33.6 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | ONDEMAND | RUNSTDBY | ENABLE | SWRST | ||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x04 | CTRLB | 7:0 | PRESCALER[4:0] | |||||||
| 15:8 | TIMEBASE[4:0] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x08 | CTRLC | 7:0 | REFSEL[2:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x0C | CTRLD | 7:0 | SAMPNUM[3:0] | |||||||
| 15:8 | FILTER | CHOPPING | FREERUN | SCALING[1:0] | RESOLUTION[1:0] | |||||
| 23:16 | VPD | |||||||||
| 31:24 | ||||||||||
| 0x10 | CTRLE | 7:0 | SAMPLEN[7:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x14 ... 0x1B | Reserved | |||||||||
| 0x1C | WINCTRL | 7:0 | WINSRC | WINMODE[2:0] | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x20 | WINLT | 7:0 | WINLT[7:0] | |||||||
| 15:8 | WINLT[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x24 | WINHT | 7:0 | WINHT[7:0] | |||||||
| 15:8 | WINHT[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x28 | INPUTCTRL | 7:0 | MUXNEG[6:0] | |||||||
| 15:8 | MUXPOS[6:0] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x2C | EVCTRL | 7:0 | STARTINV | STARTEI | ||||||
| 15:8 | WCMPEO | SAMPRDYEO | RESRDYEO | |||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x30 | INTENCLR | 7:0 | TRIGOVR | SAMPOVR | RESOVR | WCMP | SAMPRDY | RESRDY | ||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x34 | INTENSET | 7:0 | TRIGOVR | SAMPOVR | RESOVR | WCMP | SAMPRDY | RESRDY | ||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x38 | INTFLAG | 7:0 | TRIGOVR | SAMPOVR | RESOVR | WCMP | SAMPRDY | RESRDY | ||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x3C | INTFLAGSET | 7:0 | TRIGOVR | SAMPOVR | RESOVR | WCMP | SAMPRDY | RESRDY | ||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x40 | STATUS | 7:0 | ADCBUSY | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x44 ... 0x47 | Reserved | |||||||||
| 0x48 | COMMAND | 7:0 | DIFF | MODE[2:0] | START[2:0] | |||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x4C ... 0x4F | Reserved | |||||||||
| 0x50 | RESULT | 7:0 | RESULT[7:0] | |||||||
| 15:8 | RESULT[15:8] | |||||||||
| 23:16 | RESULT[23:16] | |||||||||
| 31:24 | RESULT[31:24] | |||||||||
| 0x54 | SAMPLE | 7:0 | SAMPLE[7:0] | |||||||
| 15:8 | SAMPLE[15:8] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x58 ... 0x6B | Reserved | |||||||||
| 0x6C | DBGCTRL | 7:0 | DBGRUN | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x70 ... 0x7B | Reserved | |||||||||
| 0x7C | WPCTRL | 7:0 | WPLCK | WPEN | ||||||
| 15:8 | WPKEY[7:0] | |||||||||
| 23:16 | WPKEY[15:8] | |||||||||
| 31:24 | WPKEY[23:16] | |||||||||