33.6.8 Window High Threshold
| Name: | WINHT |
| Offset: | 0x24 |
| Reset: | 0x00000000 |
| Property: | Local Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WINHT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WINHT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – WINHT[15:0] Window High Threshold
This register is the 16-bit High Threshold for the digital comparator monitoring the ADC Result or Sample (RESULT or SAMPLE) registers. The data format must match the selected conversion mode and left adjustment setting. When monitoring the ADC Result register in an Accumulation mode, the window comparator thresholds are applied to the result after all accumulation (and optionally scaling) has been completed.