Single Data Direction Operation Allows Alternate Function on the MISO or MOSI Pin
Selectable LSb- or MSb-First Data Transfer
Can be used with DMA
Host Operation:
8-bit Clock Generator
Hardware-controlled SS
Client Operation:
8-bit Address Match Operation
Operation in all Sleep Modes
Wake on SS Transition
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.