5.5.1 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | SEQNUM | 7:0 | SEQNUM[7:0] | |||||||
| 15:8 | SEQNUM[15:8] | |||||||||
| 23:16 | SEQNUM[23:16] | |||||||||
| 31:24 | SEQNUM[31:24] | |||||||||
0x04 ... 0x07 | Reserved | |||||||||
| 0x08 | BOOTPROT | 7:0 | BOOTPROT[2:0] | |||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x0C ... 0x0F | Reserved | |||||||||
| 0x10 | WDTCFG | 7:0 | ALWAYSON | WEN | ENABLE | |||||
| 15:8 | WINDOW[3:0] | PER[3:0] | ||||||||
| 23:16 | EWOFFSET[3:0] | |||||||||
| 31:24 | ||||||||||
0x14 ... 0x17 | Reserved | |||||||||
| 0x18 | BODCFG | 7:0 | RUNSTDBY | STDBYCFG | ENABLE | |||||
| 15:8 | SAMPFREQ | ACTCFG | ||||||||
| 23:16 | LEVEL[1:0] | |||||||||
| 31:24 | WRTLOCK | VLMCFG[1:0] | VLMLVL[1:0] | |||||||
0x1C ... 0x1F | Reserved | |||||||||
| 0x20 | USERCFG | 7:0 | CRCBOOT | CRCSEL | MVIOMODE | |||||
| 15:8 | SUT[2:0] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x24 ... 0x27 | Reserved | |||||||||
| 0x28 | BOOT_GPIOSEL | 7:0 | ENABLE | GPIOPINSEL[4:0] | ||||||
| 15:8 | GPIOPORTSEL[3:0] | |||||||||
| 23:16 | SLEWLIM | ODRAIN | POL | |||||||
| 31:24 | ||||||||||