5.5.1.3 Watchdog Timer Configuration Fuse

The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
Name: WDTCFG
Offset: 0x0010
Reset: 0xFFFFFFFF
Property: R/W

The bit group values of this fuse are written to the corresponding bit groups of the Control A (CTRLA), Configuration (CONFIG), and Early Warning Control (EWCTRL) registers in the Watchdog Timer peripheral (WDT) at start-up.

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     EWOFFSET[3:0] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 15141312111098 
 WINDOW[3:0]PER[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
     ALWAYSONWENENABLE  
Access R/WR/WR/W 
Reset 111 

Bits 19:16 – EWOFFSET[3:0] Early Warning Interrupt Time Offset Fuse

This bit field value is loaded into the Early Warning Interrupt Time Offset (EWOFFSET) bit field of the WDT.EWCTRL register during Reset. Refer to the WDT - Watchdog Timer section for further details.
ValueNameDescription
0x0 CYC8 8 clock cycles
0x1 CYC16 16 clock cycles
0x2 CYC32 32 clock cycles
0x3 CYC64 64 clock cycles
0x4 CYC128 128 clock cycles
0x5 CYC256 256 clock cycles
0x6 CYC512 512 clock cycles
0x7 CYC1024 1024 clock cycles
0x8 CYC2048 2048 clock cycles
0x9 CYC4096 4096 clock cycles
0xA CYC8192 8192 clock cycles
0xB - 0xF — Reserved

Bits 15:12 – WINDOW[3:0] Window

This bit field value is loaded into the WINDOW bit field of the WDT.CONFIG register during Reset. Refer to the WDT - Watchdog Timer section for further details.
ValueNameDescription
0x0 CYC8 8 clock cycles
0x1 CYC16 16 clock cycles
0x2 CYC32 32 clock cycles
0x3 CYC64 64 clock cycles
0x4 CYC128 128 clock cycles
0x5 CYC256 256 clock cycles
0x6 CYC512 512 clock cycles
0x7 CYC1024 1024 clock cycles
0x8 CYC2048 2048 clock cycles
0x9 CYC4096 4096 clock cycles
0xA CYC8192 8192 clock cycles
0xB CYC16384 16384 clock cycles
Other — Reserved

Bits 11:8 – PER[3:0] Time-Out Period

This bit field value is loaded into the PER bit field of the Watchdog Configuration (WDT.CONFIG) register during Reset. Refer to the WDT - Watchdog Timer section for further details.
ValueNameDescription
0x0 CYC8 8 clock cycles
0x1 CYC16 16 clock cycles
0x2 CYC32 32 clock cycles
0x3 CYC64 64 clock cycles
0x4 CYC128 128 clock cycles
0x5 CYC256 256 clock cycles
0x6 CYC512 512 clock cycles
0x7 CYC1024 1024 clock cycles
0x8 CYC2048 2048 clock cycles
0x9 CYC4096 4096 clock cycles
0xA CYC8192 8192 clock cycles
0xB CYC16384 16384 clock cycles
Other — Reserved

Bit 3 – ALWAYSON Always On

This bit value is loaded into the ALWAYSON bit field of the WDT.CTRLA register during Reset. Refer to the WDT - Watchdog Timer section for further details.
ValueDescription
0 The WDT can be enabled and disabled through the ENABLE bit
1 The WDT is enabled and can only be disabled by a Power-on Reset (POR)

Bit 2 – WEN Window Mode Enable

This bit value is loaded into the WEN bit field of the WDT.CTRLA register during Reset. Refer to the WDT - Watchdog Timer section for further details.
ValueDescription
0 Window mode is disabled
1 Window mode is enabled

Bit 1 – ENABLE Enable

This bit value is loaded into the ENABLE bit in the WDT.CTRLA register during Reset. Refer to the WDT - Watchdog Timer section for further details.
ValueDescription
0 The WDT is disabled
1 The WDT is enabled