25.6.2 Non-Maskable Interrupt Control

Name: NMICTRL
Offset: 0x01
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
    NMIASYNCHNMIFILTENNMISENSE[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – NMIASYNCH NMI Asynchronous Edge Detection Mode

The NMI edge detection can be operated synchronously or asynchronously to the EIC clock.

ValueDescription
0 The NMI edge detection is synchronously operated
1 The NMI edge detection is asynchronously operated

Bit 3 – NMIFILTEN Non-Maskable Interrupt Filter Enable

ValueDescription
0 NMI filter is disabled
1 NMI filter is enabled

Bits 2:0 – NMISENSE[2:0] Non-Maskable Interrupt Sense Configuration

These bits define on which edge or level the NMI triggers.

ValueNameDescription
0x0 NONE No detection
0x1 RISE Rising-edge detection
0x2 FALL Falling-edge detection
0x3 BOTH Both-edge detection
0x4 HIGH High-level detection
0x5 LOW Low-level detection
0x6-0x7 — Reserved