36.6.4 Event Control

Name: EVCTRL
Offset: 0x20
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    WINEO0  COMPEO1COMPEO0 
Access R/WR/WR/W 
Reset 000 

Bit 4 – WINEOn Window n Event Output Enable

This bit controls whether the window n function can generate a peripheral event.

ValueDescription
0 The Window n event is disabled
1 The Window n event is enabled

Bits 0, 1 – COMPEOn Comparator n Event Output Enable

This bit controls whether the comparator n output can generate a peripheral event.

ValueDescription
0 The Comparator n event is disabled
1 The Comparator n event is enabled