36.6.3 Window Control

Name: WINCTRL
Offset: 0x14
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      WINTSEL0[1:0]WEN0 
Access R/WR/WR/W 
Reset 000 

Bits 1:2 – WINTSELn[1:0] Window n Interrupt Selection

This bit field controls the configuration of the interrupt mode for window n.

ValueNameDescription
0x0 ABOVE Interrupt when the signal goes above the window
0x1 INSIDE Interrupt when the signal goes inside the window
0x2 BELOW Interrupt when the signal goes below the window
0x3 OUTSIDE Interrupt when the signal goes outside the window

Bit 0 – WENn Window n Enable

ValueDescription
0 Window mode is disabled for comparators 2n and 2n+1
1 Window mode is enabled for comparators 2n and 2n+1