36.6.5 Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set (INTENSET) register.
Name: INTENCLR
Offset: 0x24
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    WIN0  COMP1COMP0 
Access R/W R/W R/W  
Reset 000 

Bit 4 – WINn Window n Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Window n Interrupt Enable bit, which disables the Window n interrupt.

ValueDescription
0 The Window n interrupt is disabled
1 The Window n interrupt is enabled

Bits 0, 1 – COMPn Comparator n Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Comparator n Interrupt Enable bit, which disables the Comparator n interrupt.

ValueDescription
0 The Comparator n interrupt is disabled
1 The Comparator n interrupt is enabled