26.6.7 Status

Name: STATUS
Offset: 0x1C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     LOCKEPROGE   
Access R/WR/W 
Reset 00 

Bit 3 – LOCKE Lock Error Status

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Lock Error Status bit.

ValueDescription
0x0 No programming of any locked region has occurred since this bit was last cleared
0x1 Programming of at least one locked region has occurred since this bit was last cleared

Bit 2 – PROGE Programming Error Status

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Programming Error Status bit.

ValueDescription
0x0 No invalid commands or incorrect keywords have been written to the NVM Command register since this bit was last cleared
0x1 An invalid command and/or a incorrect keyword has been written in the NVM Command register since this bit was last cleared