26.6 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x03 | Reserved | |||||||||
| 0x04 | CTRLB | 7:0 | CMD[6:0] | |||||||
| 15:8 | CMDEX[7:0] | |||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x08 | PARAM | 7:0 | NVMP[7:0] | |||||||
| 15:8 | NVMP[15:8] | |||||||||
| 23:16 | PSZ[2:0] | |||||||||
| 31:24 | BOOTPROT[2:0] | |||||||||
| 0x0C | INTENCLR | 7:0 | ERROR | READY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x10 | INTENSET | 7:0 | ERROR | READY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x14 | INTFLAG | 7:0 | ERROR | READY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x18 | INTFLAGSET | 7:0 | ERROR | READY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x1C | STATUS | 7:0 | LOCKE | PROGE | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x20 | ADDR | 7:0 | ADDR[7:0] | |||||||
| 15:8 | ADDR[15:8] | |||||||||
| 23:16 | ADDR[23:16] | |||||||||
| 31:24 | ADDR[31:24] | |||||||||
| 0x24 | LOCK | 7:0 | LOCK7 | LOCK6 | LOCK5 | LOCK4 | LOCK3 | LOCK2 | LOCK1 | LOCK0 |
| 15:8 | LOCK15 | LOCK14 | LOCK13 | LOCK12 | LOCK11 | LOCK10 | LOCK9 | LOCK8 | ||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x28 | DATA | 7:0 | DATA[7:0] | |||||||
| 15:8 | DATA[15:8] | |||||||||
| 23:16 | DATA[23:16] | |||||||||
| 31:24 | DATA[31:24] | |||||||||
| 0x2C | WPCTRL | 7:0 | WPLCK | WPEN | ||||||
| 15:8 | WPKEY[7:0] | |||||||||
| 23:16 | WPKEY[15:8] | |||||||||
| 31:24 | WPKEY[23:16] | |||||||||