33.6.5 Control E

Name: CTRLE
Offset: 0x10
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SAMPLEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SAMPLEN[7:0] Sample Length

This bit field selects the ADC sample duration in ADC clock (CLK_ADC) cycles. The sample duration is (SAMPLEN+1) CLK_ADC cycles.