33.6.4 Control D

Name: CTRLD
Offset: 0x0C
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        VPD 
Access R/W 
Reset 0 
Bit 15141312111098 
  FILTERCHOPPINGFREERUNSCALING[1:0]RESOLUTION[1:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
     SAMPNUM[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 16 – VPD Voltage Pump Disable

This bit controls the internal voltage pump for the ADC. The voltage pump must be disabled when using the PTC and operating above 4.5V; otherwise the pump should be enabled.
ValueDescription
0 Voltage pump is enabled
1 Voltage pump is disabled

Bit 14 – FILTER Low-Pass Filter

This bit enables the low-pass filter. It is only used in Series and Burst modes.

ValueDescription
0 Low-pass filter is disabled
1 Low-pass filter is enabled

Bit 13 – CHOPPING Sign Chopping

This bit controls whether sign chopping is enabled to reduce offset.

It is only used in Series and Burst modes.

ValueDescription
0 Sign chopping is disabled
1 Sign chopping is enabled

Bit 12 – FREERUN Free-Running

This bit controls whether the ADC Free-Running mode is enabled.

ValueDescription
0 The ADC Free-Running mode is disabled
1 The ADC Free-Running mode is enabled. A new conversion starts as soon as the previous conversion or accumulation is completed, as indicated by INTFLAG.RESRDY.

Bits 11:10 – SCALING[1:0] Result Scaling

This bitfield controls the scaling of the digital value in SAMPLE and RESULT registers. In NORMAL mode, the full accumulated result is returned. In LEFTADJ mode, the result is truncated if it exceeds 16 bits. In AVERAGE mode, the result is rounded to the configured resolution.

ValueNameDescription
0x0 NORMAL The ADC output of the sample or accumulated result is right adjusted
0x1 LEFTADJ The ADC output is left adjusted
0x2 AVERAGE The accumulated ADC result is averaged and right adjusted
Other — Reserved

Bits 9:8 – RESOLUTION[1:0] ADC Resolution

This bit-field defines the number of bits output from the ADC after a conversion. The conversion time depends on the number of bits.

ValueNameDescription
0x0 12BIT 12-bit ADC Result
0x1 13BIT 13-bit ADC Result
0x2 10BIT 10-bit ADC Result
0x3 8BIT 8-bit ADC Result

Bits 3:0 – SAMPNUM[3:0] Sample Accumulation Number Select

This bit field controls the number of consecutive ADC samples that are automatically accumulated into the ADC Result (ADCn.RESULT) register. The most recent sample will be available in the ADC Sample (ADCn.SAMPLE) register.

ValueNameDescription
0x0 NONE No accumulation, single sample per conversion result
0x1 ACC2 2 samples accumulated
0x2 ACC4 4 samples accumulated
0x3 ACC8 8 samples accumulated
0x4 ACC16 16 samples accumulated
0x5 ACC32 32 samples accumulated
0x6 ACC64 64 samples accumulated
0x7 ACC128 128 samples accumulated
0x8 ACC256 256 samples accumulated
0x9 ACC512 512 samples accumulated
0xA ACC1024 1024 samples accumulated
Other — Reserved