21.7.7 Synchronization Busy

Name: SYNCBUSY
Offset: 0x10
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 COUNTSYNC        
Access R 
Reset 0 
Bit 76543210 
  COMP1COMP0PERCOUNTFREQCORRENABLESWRST 
Access RRRRRRR 
Reset 0000000 

Bit 15 – COUNTSYNC COUNT Read Resynchronization Enable Synchronization Busy

This bit is cleared when the synchronization of CTRLA.COUNTSYNC is complete.

This bit is set when the synchronization of CTRLA.COUNTSYNC is started.

Note: This bit will only be set when writing to CTRLA.COUNTSYNC, not as a result of ongoing read resynchronization of the COUNT register.

Bits 5, 6 – COMPn Compare n Value Synchronization Busy

This bit is cleared when the synchronization of the COMP[n] register is complete.

This bit is set when the synchronization of the COMP[n] register is started.

Bit 4 – PER Counter Period Synchronization Busy

This bit is cleared when the synchronization of the PER register is complete.

This bit is set when the synchronization of the PER register is started.

Bit 3 – COUNT Counter Value Synchronization Busy

This bit is cleared when the synchronization of the COUNT register is complete.

This bit is set when the synchronization of the COUNT register is started.

Bit 2 – FREQCORR Frequency Correction Synchronization Busy

This bit is cleared when the synchronization of the FREQCORR register is complete.

This bit is set when the synchronization of the FREQCORR register is started.

Bit 1 – ENABLE Enable Synchronization Busy

This bit is cleared when the synchronization of CTRLA.ENABLE is complete.

This bit is set when the synchronization of CTRLA.ENABLE is started.

Bit 0 – SWRST Software Reset Synchronization Busy

This bit is cleared when the synchronization of CTRLA.SWRST is complete.

This bit is set when the synchronization of CTRLA.SWRST is started.