24.6.8 User n Channel Selection

Refer to the Event Users section for the complete list of available USER[n] registers for this device.

Name: USER[n]
Offset: 0x80 + n*0x04 [n=0..21]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    CHANNEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CHANNEL[4:0] Channel Event Selection

This bit field controls which event channel USER[n] is connected to.

ValueNameDescription
0x00 OFF The Event System user is not connected to any channel
0x01 CHANNEL0 The Event System user is connected to Channel 0
0x02 CHANNEL1 The Event System user is connected to Channel 1
0x03 CHANNEL2 The Event System user is connected to Channel 2
0x04 CHANNEL3 The Event System user is connected to Channel 3
Other — Reserved