24.6.7 Channel n Control

This register allows the user to configure channel n. To write to this register, perform a single 32-bit write of all the configuration data.

Name: CHANNEL[n]
Offset: 0x20 + n*0x04 [n=0..3]
Reset: 0x00008000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ONDEMANDRUNSTDBY  EDGSEL[1:0]PATH[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100000 
Bit 76543210 
  EVGEN[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – ONDEMAND Generic Clock On Demand

This bit controls whether the generic clock for channel n (GCLK_EVSYS_CHn) is requested on demand.
Note: This bit has no effect when channel n is configured as an asynchronous path.
ValueDescription
0 GCLK_EVSYS_CHn is always on if channel n is configured (CHANNEL[n].EVGEN is not 0x00) and the generic clock source is enabled
1 GCLK_EVSYS_CHn is only on when requested by channel n

Bit 14 – RUNSTDBY Run in Standby

This bit controls the behavior during Standby sleep mode.

ValueDescription
0 Channel n is disabled in Standby sleep mode when configured with a synchronous or resynchronized path
1 Channel n is not stopped in Standby sleep mode and depends on CHANNEL[n].ONDEMAND

Bits 11:10 – EDGSEL[1:0] Edge Detection Selection

This bit field controls the edge detection for channel n.

Note: This bit field must be written to ‘0’ when channel n is configured with asynchronous path.
ValueNameDescription
0x0 NO_EVT_OUTPUT No event output when using the resynchronized or synchronous path
0x1 RISING_EDGE Event detection occurs only on the rising edge of the signal from the event generator
0x2 FALLING_EDGE Event detection occurs only on the falling edge of the signal from the event generator
0x3 BOTH_EDGES Event detection occurs on both the rising and falling edges of the signal from the event generator

Bits 9:8 – PATH[1:0] Path Selection

This bit field controls which path will be used for channel n.

Note: The path choice can be limited by the event user. Refer to the Event Users section for further information.
ValueNameDescription
0x0 SYNCHRONOUS Synchronous path
0x1 RESYNCHRONIZED Resynchronized path
0x2 ASYNCHRONOUS Asynchronous path
0x3 — Reserved

Bits 6:0 – EVGEN[6:0] Event Generator

This bit field controls which event generator is connected to channel n.
ValueNameDescription
0x00 OFF Event channel n is disabled.
0x01 OSC32KCTRL_CLKFAIL XOSC32K Failure
0x02 SUPC_MVIO The voltage level on VDDIO2 is insufficient for communication
0x03 SUPC_VLM Voltage Level Monitor is triggered
0x04 RTC_CMP_0 Compare Match 0 overflow
0x05 RTC_CMP_1 Compare Match 1 overflow
0x06 RTC_OVF Counter overflow
0x07 RTC_PER_0 Periodic event 0
0x08 RTC_PER_1 Periodic event 1
0x09 RTC_PER_2 Periodic event 2
0x0A RTC_PER_3 Periodic event 3
0x0B RTC_PER_4 Periodic event 3
0x0C RTC_PER_5 Periodic event 5
0x0D RTC_PER_6 Periodic event 6
0x0E RTC_PER_7 Periodic event 7
0x0F EIC_EXTINT_0 Periodic event 3
0x10 EIC_EXTINT_1 External Interrupt 1 Event Output
0x11 EIC_EXTINT_2 External Interrupt 2 Event Output
0x12 EIC_EXTINT_3 External Interrupt 3 Event Output
0x13 EIC_EXTINT_4 External Interrupt 4 Event Output
0x14 EIC_EXTINT_5 External Interrupt 5 Event Output
0x15 EIC_EXTINT_6 External Interrupt 6 Event Output
0x16 EIC_EXTINT_7 External Interrupt 7 Event Output
0x17 EIC_EXTINT_8 External Interrupt 8 Event Output
0x18 EIC_EXTINT_9 External Interrupt 9 Event Output
0x19 EIC_EXTINT_10 External Interrupt 10 Event Output
0x1A EIC_EXTINT_11 External Interrupt 11 Event Output
0x1B EIC_EXTINT_12 External Interrupt 12 Event Output
0x1C EIC_EXTINT_13 External Interrupt 13 Event Output
0x1D EIC_EXTINT_14 External Interrupt 14 Event Output
0x1E EIC_EXTINT_15 External Interrupt 15 Event Output
0x1F DMAC_CH_0 Transfer on channel 0 is complete
0x20 DMAC_CH_1 Transfer on channel 1 is complete
0x21 TC0_OVF TC0 Overflow
0x22 TC0_MC_0 TC0 Match/Compare 0
0x23 TC0_MC_1 TC0 Match/Compare 1
0x24 TC1_OVF TC1 Overflow
0x25 TC1_MC_0 TC1 Match/Compare 0
0x26 TC1_MC_1 TC1 Match/Compare 1
0x27 TC2_OVF TC2 Overflow/Underflow
0x28 TC2_MC_0 TC2 Match/Compare 0
0x29 TC2_MC_1 TC2 Match/Compare 1
0x2A TCC0_OVF TCC0 Overflow/Underflow
0x2B TCC0_TRG TCC0 Trigger
0x2C TCC0_CNT TCC0 Count
0x2D TCC0_MC_0 TCC0 Match/Compare 0
0x2E TCC0_MC_1 TCC0 Match/Compare 1
0x2F TCC0_MC_2 TCC0 Match/Compare 2
0x30 TCC0_MC_3 TCC0 Match/Compare 3
0x31 ADC0_RESRDY ADC0 Result ready
0x32 ADC0_SAMPRDY ADC0 Sample ready
0x33 ADC0_WCMP ADC0 Window compare
0x34 AC0_COMP_0 AC0 Compare 0
0x35 AC0_COMP_1 AC0 Compare 1
0x36 AC0_WIN_0 AC0 Window n inside/outside status
0x37 CCL_LUTOUT_0 CCL LUT Out 0
0x38 CCL_LUTOUT_1 CCL LUT Out 1
0x39 CCL_LUTOUT_2 CCL LUT Out 2
0x3A CCL_LUTOUT_3 CCL LUT Out 3
0x3C PAC_ACCERR PAC Access Error
Other — Reserved